IESNA:LM-63-2002
[TEST]P952509
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31252
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3666.8 4591.2 5426.8 6073.7 6601.3 6899.7 7040.1 7090.1 7343.3 7885.4
8780.7 9911.6 11024.7 11913.6 12691.1 13401 13849.4 13964 13688.1 12989.6
11579.6 9142.1 7546.6 6320.6 5005.8 3521.6 2315 1622.9 1266.4 1093.8
992.1 834 706.6 245.2 119.4 19.4 0
3666.8 4623.5 5467.2 6125.4 6609.3 6936.8 7104.6 7151.4 7361.1 7849.9
8677.5 9785.7 10877.9 11797.4 12583.1 13292.9 13825.2 14017.2 13841.4 13249.3
12071.7 9819.6 7851.5 6593.2 5294.6 3839.4 2524.7 1703.6 1306.7 1132.5
1001.8 846.9 713 303.3 127.4 24.2 0
3666.8 4583.1 5410.7 6075.4 6593.2 6969.1 7177.2 7265.9 7430.5 7869.2
8574.2 9558.3 10606.9 11531.2 12278.2 12875 13434.8 13707.5 13638.1 13165.4
12218.5 10671.4 8506.5 6996.5 5707.5 4297.6 2869.9 1906.8 1409.9 1171.2
1034.1 900.2 771.1 588.8 300.1 35.5 0
3666.8 4583.1 5386.5 6049.5 6602.9 7027.2 7311.1 7459.5 7614.4 7953.1
8477.4 9240.5 10147.1 11016.6 11716.8 12291.1 12773.4 13163.8 13268.7 13113.8
12544.3 11487.7 10003.5 8246.7 6593.2 5123.6 3582.9 2294 1564.8 1190.6
1027.6 892.1 761.4 606.6 425.9 166.2 0
3666.8 4447.6 5226.8 5907.6 6491.6 7007.8 7419.2 7691.8 7866 8133.8
8569.4 9129.2 9853.5 10590.7 11253.8 11824.8 12289.4 12702.4 12996 13075.1
12918.6 12437.9 11505.4 10095.5 8448.4 6765.8 5041.3 3323.2 2087.5 1400.3
1067.9 948.6 824.4 629.2 424.3 132.3 0
3666.8 4376.6 5080 5743 6356.1 6923.9 7440.1 7848.3 8125.7 8385.5
8711.3 9179.2 9721.2 10364.9 11013.4 11658.7 12207.2 12636.3 12960.5 13228.3
13436.4 13367.1 13075.1 12412.1 11266.7 9782.5 7874.1 6038.3 4060.5 2506.9
1626.1 1111.5 805 487.2 245.2 64.5 0
3666.8 4241.1 4852.5 5476.9 6083.4 6678.7 7253 7764.4 8188.7 8529.1
8874.3 9251.8 9666.4 10182.6 10774.6 11445.7 12136.2 12802.4 13392.9 13912.3
14385 14904.5 15138.4 15283.6 15251.3 14593.1 13336.4 11334.4 8685.5 5883.4
3395.8 1763.2 900.2 519.5 253.3 87.1 0
3666.8 4137.9 4628.3 5163.9 5718.8 6243.1 6806.1 7353 7878.9 8343.5
8808.1 9238.9 9629.3 10050.3 10492.3 10966.6 11516.7 12139.4 12820.2 13542.9
14331.8 15464.2 16378.9 16937.1 17572.7 18032.5 18092.2 17474.3 15867.6 13267.1
9666.4 6238.3 3179.6 1297 463 90.3 0
3666.8 3952.4 4297.6 4697.7 5136.5 5601.1 6073.7 6541.6 7004.6 7480.5
7978.9 8440.3 8942 9466.3 10011.6 10558.5 11165 11845.8 12599.2 13452.6
14449.5 15961.1 17461.4 18489 19800.6 21344.4 22996.3 24098.2 23862.6 21644.5
17077.5 11071.5 4696.1 1434.1 451.7 93.6 0
3666.8 3920.1 4263.7 4631.5 5046.1 5484.9 5933.4 6380.3 6822.3 7270.7
7712.8 8170.9 8654.9 9179.2 9721.2 10284.2 10910.2 11602.2 12376.6 13259
14254.3 15854.6 17366.2 18479.3 19881.2 21563.8 23367.4 24516 24298.2 21939.7
16975.8 10381 3978.2 1098.6 354.9 80.7 0
3666.8 3797.5 3975 4213.7 4502.5 4817.1 5134.9 5468.8 5814 6162.5
6514.1 6877.1 7243.3 7630.5 8046.7 8487.1 8971.1 9519.6 10181 10936
11855.5 13317.1 14425.3 15519.1 16853.2 18458.4 19965.1 20618.5 19936.1 17334
12796 7122.3 2053.6 430.7 143.6 32.3 0
3666.8 3707.2 3807.2 3950.8 4149.2 4363.7 4597.7 4838 5081.6 5341.3
5594.6 5838.2 6089.9 6339.9 6604.5 6883.6 7177.2 7533.7 7946.7 8482.3
9256.6 10218.1 10873 11605.4 12481.4 13436.4 14088.2 13860.7 12721.8 10585.9
7645 3912 1276.1 380.7 130.7 30.7 0
3666.8 3626.5 3641 3707.2 3815.2 3926.6 4073.4 4218.5 4362.1 4512.2
4642.8 4760.6 4859 4949.3 5012.2 5052.6 5092.9 5120.3 5165.5 5270.4
5522 5670.4 5697.9 5752.7 5838.2 5915.6 5704.3 5034.8 4079.8 3023.2
2055.2 1164.7 584 246.8 119.4 41.9 0
3666.8 3457.1 3332.9 3268.4 3261.9 3287.7 3331.3 3379.7 3413.6 3434.5
3432.9 3392.6 3329.7 3240.9 3123.2 2979.6 2807 2627.9 2463.4 2310.1
2152 2011.7 1893.9 1797.1 1713.2 1627.7 1521.3 1377.7 1179.3 913.1
664.6 488.8 338.8 217.8 124.2 35.5 0
3666.8 3300.6 3073.2 2973.1 2949 2969.9 3015.1 3063.5 3087.7 3081.2
3047.4 2987.7 2900.6 2792.5 2666.6 2537.6 2403.7 2269.8 2137.5 1992.3
1845.5 1713.2 1616.4 1558.4 1535.8 1539 1535.8 1490.6 1379.3 1193.8
908.2 625.9 438.8 288.8 143.6 32.3 0
3666.8 3178 2903.8 2795.7 2800.5 2861.8 2929.6 2973.1 2976.4 2947.3
2890.9 2810.2 2715 2605.3 2489.2 2374.6 2253.7 2126.2 1995.5 1874.6
1782.6 1703.6 1650.3 1616.4 1587.4 1553.5 1500.3 1445.4 1377.7 1269.6
1105.1 867.9 569.5 314.6 150 32.3 0
3666.8 3060.3 2778 2705.4 2750.5 2834.4 2900.6 2932.8 2919.9 2869.9
2792.5 2700.5 2594 2489.2 2377.9 2269.8 2195.6 2106.9 1995.5 1906.8
1847.1 1768.1 1643.9 1545.5 1480.9 1418 1353.5 1289 1230.9 1177.6
1114.7 1013.1 829.2 635.6 372.7 90.3 0
3666.8 2994.1 2711.8 2671.5 2748.9 2829.6 2895.7 2915.1 2884.4 2805.4
2710.2 2602.1 2486 2382.7 2294 2244 2184.3 2123 2063.3 1931
1813.3 1719.7 1626.1 1539 1448.7 1369.6 1292.2 1221.2 1147 1061.5
977.6 901.8 790.5 682.4 477.5 185.5 0
3666.8 2937.7 2669.9 2665 2750.5 2828 2886 2892.5 2845.7 2760.2
2652.1 2532.7 2426.3 2327.9 2261.7 2205.3 2132.7 2034.3 1947.1 1842.3
1761.6 1671.3 1582.6 1501.9 1434.1 1364.8 1290.6 1214.7 1126 1027.6
919.5 824.4 701.7 530.7 351.7 146.8 0
3666.8 2905.4 2648.9 2663.4 2757 2832.8 2884.4 2874.7 2815.1 2713.4
2587.6 2469.8 2369.8 2294 2258.5 2173 2040.7 1887.5 1826.2 1774.5
1682.6 1611.6 1550.3 1460 1392.2 1339 1269.6 1187.3 1088.9 980.8
863.1 811.4 698.5 456.5 332.3 203.3 0
3666.8 2898.9 2636 2665 2758.6 2836 2882.8 2869.9 2797.3 2682.8
2555.3 2439.2 2340.8 2294 2239.1 2131.1 1937.5 1810 1777.8 1714.8
1634.2 1547.1 1464.8 1401.9 1363.2 1329.3 1266.4 1188.9 1095.4 987.3
872.7 901.8 719.5 480.7 366.2 135.5 0
3666.8 2898.9 2634.4 2669.9 2760.2 2837.6 2881.2 2874.7 2803.8 2684.4
2555.3 2437.6 2339.2 2295.6 2234.3 2124.6 1922.9 1811.6 1785.8 1713.2
1629.3 1534.2 1466.4 1382.5 1371.2 1329.3 1264.8 1188.9 1101.8 985.7
876 888.9 617.9 496.9 361.4 130.7 0
